??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM AN-XE-002-M30-5
HELP_VARIABLE
Company
Balluff
Description
Mechanical Accessories
Bill of material
BALLUFF BAM AN-XE-002-M30-5
VERF
Availability
Available
BC
Order code
BAM02YF
TC
Product identifier
BAM AN-XE-002-M30-5
PX
Product view
55382
ICON
TECH
Tech. Details
Tech. Detail
MOUNTING
Mounting
ZDM
Diameter of cylinder
A
- mm
W
Weight
0.134 Kg
TRAFFIC
Customs number
83024900
DESCRIPT
Description
Version = Air shield, Use = For M30 sensors, for temperature sensor BTS M30, Material = Stainless steel, Dimension = Ø 37.6 x 25 mm, Mounting part = Thread M30x1.5
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.